2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Z 0685_Hold-Line HO 1500/CNS_800x114x400_(350)

Expand Table
1/5
Item Number
ITEMNUM
Level of Detail
LOD
Description
DESCRIPT
Manufacturer
MFG
Model
MODEL
URL Manufacturer
URLMFG
Specification by Manufacturer
MFGSPEC
Accessory
ACCESSORY
URL Cutsheet
URLCUTSHT
CE Approved
CE2
Length Actual
LENGTH [mm]
Height Actual
HEIGHT [mm]
1
Z 0685
350
Hold-Line HO 1500/CNS
Scholl Apparatebau GMBH&CO.KG
HO 1500/CNS
www.scholl-gastro.de
Countertop induction warmer, 800 x 400 x 114 mm - 2 separately controlled warming zones with rectangular coils - Each zone with 7-segment display under the Ceran glass - Temperature range: 50-100 °C - Electrical connection: 230 V / 1.5 kW
0
www.scholl-gastro.de
Yes
800
114
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Order numberZ 0685
ShorttextHold-Line tabletop version
Perubahan terakhir29.07.2024 16:45:48
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

FCSI

FCSI_ROOT Root

OmniClass 2006

23-40_40_14_17 23-40 40 14 17 Food Cooking Equipment

OmniClass

23-21 21 13 23-21 21 13 - Commercial Food Cooking Equipment

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categorySpecialty Equipment
RVT_SHARED_PARAMETER_FILES Revit shared parameter files
Add at least 2 products with